VEE 2xSPB1/SPF 154.3x42.3

Part no.: 10.01.36.00268
Assembled Vacuum End Effector VEE
Number of cups: 2
Suct. cups: Suction cup SPB1/SPF
Length L: 154.3 mm
Width B: 42.3 mm
VEE 2xSPB1/SPF 154.3x42.3
Attribute Value
B 42.3 mm
H 49.8 mm
L 154.3 mm
L2 112 mm