DI-PL 442x128 3R18 LL-20x7 O20 KE

Part no.: 10.01.38.00113
Sealing plate (FXP/FMP)
Length L: 442 mm
Width B: 128 mm
Arrangement: 3 rows, 18mm
Cell size: slot 20x7mm
Material-Type: Foam O, Height 20 mm
with: Adhesive tape on one side
Weight: 0.075 kg
    • There is no CAD data online available for this item. Please contact your local contact person.