DI-PL 1234x128 3R18 LL-20x7 O20 KE

Part no.: 10.01.38.00193
Sealing plate (FXP/FMP)
Length L: 1234 mm
Width B: 128 mm
Arrangement: 3 rows, 18mm
Cell size: slot 20x7mm
Material-Type: Foam O, Height 20 mm
with: Adhesive tape on one side
DI-PL 1234x128 3R18 LL-20x7 O20 KE