Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate
Length L | 838 mm |
Width B | 128 mm |
Arrangement | 3R18 |
Material type | Foam O, Height 2x10 mm |
Add. function | Filter |
Construction use | Vacuum area gripping system FXP-FMP |
Ordering information: DI-PL 838-3R18 O10O10 F FXP-FMP