Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system for external vacuum generator, with ball check valves
Length L | 1,234 mm |
Width B | 130 mm |
Arrangement | 3R54 |
Add. function | Filter |
construction shape fittings | Straight |
External diameter D | 60 mm |
Weight | 6.8 kg |
Product family | FMP |
Attribute | Value |
---|---|
B | 130 mm |
B3 | 21.60 mm |
D | 60 mm |
H | 104.80 mm |
H1 | 150.40 mm |
H2 | 55 mm |
H3 | 7.70 mm |
H4 | 5.50 mm |
H5 | 46 mm |
L | 1234 mm |
L2 | 1194 mm |
L3 | 90 mm |
Y1 | 90 mm |
Valve type | SVK |
Attribute | Value |
---|---|
Arrangement | 3R54 |
Number of suction cells | 66 |
Suction force at -250 mbar | 720 N |
Add. function | Filter |
Add. function | Filter |
Weight | 6.80 kg |
Sealing element | Suction Cups |
Evacuation rate for pu = -0,25 bar | 900 l/min |
Product family | FMP |
Ordering information: FMP-SVK 1234 3R54 SPB2-40P F G60
Available spare parts: sealing foam (DI-PL), suction cup (SPB2)