Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system for external vacuum generator, with ball check valves
Length L | 442 mm |
Width B | 130 mm |
Arrangement | 5R36 |
Add. function | Filter |
construction shape fittings | Straight |
External diameter D | 32 mm |
Weight | 2.5 kg |
Product family | FMP |
Attribute | Value |
---|---|
B | 130 mm |
B3 | 21.60 mm |
D | 32 mm |
H | 82.70 mm |
H1 | 123.20 mm |
H2 | 33 mm |
H3 | 7.70 mm |
H4 | 5.50 mm |
H5 | 41 mm |
L | 442 mm |
L2 | 402 mm |
L3 | 90 mm |
Y1 | 90 mm |
Valve type | SVK |
Attribute | Value |
---|---|
Arrangement | 5R36 |
Number of suction cells | 55 |
Suction force at -250 mbar | 180 N |
Add. function | Filter |
Add. function | Filter |
Weight | 2.50 kg |
Sealing element | Suction Cups |
Evacuation rate for pu = -0,25 bar | 300 l/min |
Product family | FMP |
Ordering information: FMP-SVK 442 5R36 SPB2-20P F G32
Available spare parts: sealing foam (DI-PL), suction cup (SPB2)