FMP-SW60 1234 5R18 O10O10 G60

Part no.: 10.01.38.00649
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
Flat recess: slot
Nozzle diameter: 0.6 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5 kg
FMP-SW60 1234 5R18 O10O10 G60
Attribute Value
B 130 mm
D 60 mm
H 65 mm
H1 106 mm
L 1234 mm
L2 1194 mm
Valve typ TYP (VEN) Flow resistance
  • Note: Vacuum hose with internal diameter equal to dimension D required. See Technical Data -> Shape