Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system with integrated pneumatic vacuum generator and ball check valves
Length L | 838 mm |
Width B | 130 mm |
Arrangement | 5R18 |
Material type | Foam O, Height 2x10 mm |
Number of suction cells | 220 |
Design | Multi-stage ejector SEMP |
Air consumption | 500 l/min |
Weight | 3.8 kg |
Product family | FXP |
Attribute | Value |
---|---|
B | 130 mm |
B3 | 22 mm |
H | 70 mm |
H1 | 109 mm |
H2 | 20 mm |
H3 | 7.70 mm |
H4 | 5.50 mm |
H5 | 28 mm |
L | 838 mm |
L2 | 798 mm |
L3 | 154 mm |
Y1 | 90 mm |
Valve type | SVK |
Attribute | Value |
---|---|
Arrangement | 5R18 |
Material type | Foam O, Height 2x10 mm |
Number of suction cells | 220 |
Suction force at -250 mbar | 840 N |
Suction rate (max.) | 1600 l/min |
Air consumption | 500 l/min |
Sealing element | Sealing Foam |
Weight | 3.80 kg |
Product family | FXP |
Ordering information: FXP-SVK 838 5R18 O10O10
Available spare parts: sealing foam (DI-PL), suction cup (SPB2)