FXP-SW60 442 5R18 O10O10

Part no.: 10.01.38.00705

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L442 mm
Width B130 mm
Arrangement5R18
Material typeFoam O, Height 2x10 mm
Number of suction cells110
DesignMulti-stage ejector SEMP
Nozzle diameter0.6 mm
Air consumption250 l/min
Weight2.4 kg
Product familyFXP
FXP-SW60 442 5R18 O10O10
Attribute Value
B 130 mm
B3 21.60 mm
H 70 mm
H1 109 mm
H2 20 mm
H3 7.70 mm
H4 5.50 mm
H5 29 mm
L 442 mm
L2 402 mm
L3 155 mm
Y1 90 mm
Valve type SW


Permissible dimensional tolerances for elastomer parts according to DIN ISO 3302-1 M3 Note: Two ejectors/silencer box covers are used for the 1,234 mm and 1,432 mm lengths. Type FXP requires compressed air hose 12/9 mm
Attribute Value
Arrangement 5R18
Material type Foam O, Height 2x10 mm
Number of suction cells 110
Suction force at -250 mbar 340 N
Suction rate (max.) 1050 l/min
Air consumption 250 l/min
Sealing element Sealing Foam
Weight 2.40 kg
Product family FXP


Sound level: 74 dB(A) Max. degree of evacuation 55%
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FXP-SW60 442 5R18 O10O10

  • Integrated control valves at FXP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed) on version FXP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)