DI-PL 442-5R18 O10O10 FXP-FMP

Part no.: 10.01.38.00864
Sealing plate
Length L: 442 mm
Width B: 128 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
for: Large-area vac grip FXP-FMP
DI-PL 442-5R18 O10O10 FXP-FMP