FXP-SW 0.7 442 3R18 O10 F

Part no.:
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 10 mm
with: Filter
with: Multi-stage ejector SEMP 50
Nozzle diameter: 0.7 mm
Weight: 2.5 kg
Air consumption: 250 l/min
FXP-SW 0.7 442 3R18 O10 F