Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flange module
Length L | 176.6 mm |
Width B | 118 mm |
Height H | 40 mm |
Construction use | Vacuum area gripping system FXP |
Attribute | Value |
---|---|
B | 118 mm |
B2 | 90 mm |
B3 | 70 mm |
B4 | 90 mm |
B5 | 50 mm |
D mk1 | 31.50 mm |
D mk2 | 40 mm |
D mk3 | 50 mm |
D mk4 | 56 mm |
D mk5 | 80 mm |
D mk6 | 85 mm |
d1 | 5.50 mm |
d2 | 6.50 mm |
d3 | 6.50 mm |
d4 | 4.50 mm |
d5 | 8.50 mm |
d6 | 6.50 mm |
H | 40 mm |
L | 176.60 mm |
L2 | 152.50 mm |
L3 | 90 mm |
L4 | 90.20 mm |
Ordering information: MOD-FLAN 176.6x118 FXP