Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection strip
Length L | 128 mm |
Width B | 19.8 mm |
Height H | 32.8 mm |
Suct. cups | Bellows suct. cup SPB2 |
Diameter Ds | 20 mm |
Attribute | Value |
---|---|
B | 19.80 mm |
Ds | 20 mm |
H | 32.80 mm |
L | 128 mm |
Suction cup type | Bellows suct. cup SPB2 |
Ordering information: SA-LEIST 128x19.8 SPB2-20P 4S