Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system for external vacuum generator, with flow resistors
Nozzle diameter | 1.5 mm |
Length L | 297 mm |
Width B | 123.2 mm |
Height H | 158 mm |
Arrangement | 3R54 |
Add. function | Vacuum and pressure switch VSi |
Weight | 1.669 kg |
Construction shape vacuum switch | PNP switching |
Attribute | Value |
---|---|
B | 123.20 mm |
B1 | 159 mm |
dn | 10 mm |
D | 32 mm |
H | 158 mm |
H1 | 164 mm |
H2 | 47 mm |
L | 297 mm |
L1 | 331 mm |
L2 | 114.40 mm |
L3 | 102 mm |
Attribute | Value |
---|---|
Weight | 1.67 kg |
Number of suction cells | 15 |
Lift capacity (vertical) | 80 N |
Max. load (horizontal) | 350 N |
Product family | FMCB |
Ordering information: FMCB-SW150 297 3R54 SPB2 40 P VSi
The large-area gripping system FMCB is delivered as a ready-to-connect product.