VR 07

Part no.: 10.02.01.00001

Inline ejector for vacuum generation directly at the suction cup

Nozzle diameter0.7 mm
Suction rate (max.)14 l/min
Air consumption suction21 l/min
VR 07
Attribute Value
G2 G1/8"-F
G3 M5-M
H1 29.80 mm
H2 4 mm
L 35 mm
L2 16 mm
LG3 5 mm
SW1 17 mm
G1 G1/4"-F
Attribute Value
Nozzle diameter 0.70 mm
Degree of evacuation 90 %
Suction rate (max.) 14 l/min
Suction rate (max.) 0.80 m³/h
Air consumption suction 21 l/min
Air consumption suction 1.30 m³/h
Pressure optimal 5 bar
Operating temperature 0 ... 60 °C
Weight 15 g
Suction rate (max.) 0.49 cfm
Air consumption suction 0.74 cfm
Pressure optimal 72.50 psi
Product family VR
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VR 07

Inline ejector VR is delivered as a ready-to-connect product.