SEC-100

Part no.: 10.02.01.00078

Powerful ejector for very porous parts

Nozzle size10 mm
Suction rate (max.)36.6 m³/h
SEC-100
Attribute Value
D 37 mm
D1 19 mm
D2 19 mm
G2 G1/8"-F
G3 M4-F
L 21 mm
L1 70 mm
LG3 8 mm
X1 29 mm
Attribute Value
Max. vacuum -170 mbar
Suction rate (max.) 610 l/min
Suction rate (max.) 36.60 m³/h
Air consumption suction 190 l/min
Air consumption suction 11.10 m³/h
Pressure range (operating pressure) 2.0 ... 6.0 bar
Operating temperature -20 ... 80 °C
Weight 0.07 kg
Max. vacuum -5.02 inHg
Suction rate (max.) 21.54 cfm
Air consumption suction 6.71 cfm
Pressure range (operating pressure) 29.0 ... 87.0
Product family SEC


Note: Air consumption: At optimal operating pressure (4,5 bar)
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEC-100

Feed ejector SEC is delivered as a ready-to-connect product.