SEC-200

Part no.: 10.02.01.00079

Powerful ejector for very porous parts

Nozzle size20 mm
Suction rate (max.)82.5 m³/h
SEC-200
Attribute Value
D 50 mm
D1 38 mm
D2 32 mm
G2 G1/4"-F
G3 M4-F
L 30 mm
L1 90 mm
LG3 12 mm
X1 42 mm
Attribute Value
Max. vacuum -60 mbar
Suction rate (max.) 1370 l/min
Suction rate (max.) 82.50 m³/h
Air consumption suction 290 l/min
Air consumption suction 17.40 m³/h
Pressure range (operating pressure) 2.0 ... 6.0 bar
Operating temperature -20 ... 80 °C
Weight 0.18 kg
Max. vacuum -1.77 inHg
Suction rate (max.) 48.38 cfm
Air consumption suction 10.24 cfm
Pressure range (operating pressure) 29.0 ... 87.0
Product family SEC


Note: Air consumption: At optimal operating pressure (4,5 bar)
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEC-200

Feed ejector SEC is delivered as a ready-to-connect product.