SEG 10 HS

Part no.: 10.02.01.00247

Basic ejector with robust housing for universal use

Nozzle diameter1 mm
ShapeFor high vacuum
Suction rate (max.)34 l/min
Air consumption suction49 l/min
SEG 10 HS
Attribute Value
B 16 mm
D 15 mm
G1 G1/8"-F
G2 G1/8"-F
G3 G1/8"-F
H 26 mm
L 57 mm
SW1 14 mm
Attribute Value
Nozzle diameter 1 mm
Degree of evacuation 85 %
Suction rate (max.) 34 l/min
Suction rate (max.) 2 m³/h
Suction rate (max.) 1.20 cfm
Air consumption suction 49 l/min
Air consumption suction 2.90 m³/h
Air consumption suction 1.73 cfm
Pressure range (operating pressure) 3.0 ... 6.0 bar
Pressure range (operating pressure) 43.5 ... 87.0
Pressure optimal 5 bar
Pressure optimal 72.50 psi
Recomm. internal hose diameter compressed air 2 mm
Recomm. internal hose diameter vacuum 4 mm
Operating temperature -10 ... 80 °C
Weight 46 g
Product family SEG


Note: Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEG 10 HS

The basic ejector SEG is delivered as a ready-to-connect product.

 

Available spare parts: silencer