SEG 15 HS

Part no.: 10.02.01.00248

Basic ejector with robust housing for universal use

Nozzle diameter1.5 mm
ShapeFor high vacuum
Suction rate (max.)69 l/min
Air consumption suction102 l/min
SEG 15 HS
Attribute Value
B 22 mm
D 20 mm
G1 G1/4"-F
G2 G1/4"-F
G3 G1/4"-F
H 38 mm
L 75 mm
SW1 17 mm
Attribute Value
Nozzle diameter 1.50 mm
Degree of evacuation 85 %
Suction rate (max.) 69 l/min
Suction rate (max.) 4.10 m³/h
Air consumption suction 102 l/min
Air consumption suction 6.10 m³/h
Pressure range (operating pressure) 3.0 ... 6.0 bar
Pressure range (operating pressure) 43.5 ... 87.0
Pressure optimal 5 bar
Pressure optimal 72.50 psi
Recomm. internal hose diameter compressed air 4 mm
Recomm. internal hose diameter vacuum 6 mm
Operating temperature -10 ... 80 °C
Weight 102 g
Product family SEG


Note: Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEG 15 HS

The basic ejector SEG is delivered as a ready-to-connect product.

 

Available spare parts: silencer