Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector with robust housing for universal use
Nozzle diameter | 2 mm |
Shape | For high vacuum |
Suction rate (max.) | 124 l/min |
Air consumption suction | 186 l/min |
Attribute | Value |
---|---|
B | 26 mm |
D | 20 mm |
G1 | G1/4"-F |
G2 | G1/4"-F |
G3 | G3/8"-F |
H | 38 mm |
L | 90 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Nozzle diameter | 2 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 124 l/min |
Suction rate (max.) | 7.40 m³/h |
Suction rate (max.) | 4.38 cfm |
Air consumption suction | 186 l/min |
Air consumption suction | 11.20 m³/h |
Air consumption suction | 6.57 cfm |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Pressure optimal | 5 bar |
Pressure optimal | 72.50 psi |
Recomm. internal hose diameter compressed air | 4 mm |
Recomm. internal hose diameter vacuum | 9 mm |
Operating temperature | -10 ... 80 °C |
Weight | 118 g |
Product family | SEG |
Ordering information: SEG 20 HS
The basic ejector SEG is delivered as a ready-to-connect product.
Available spare parts: silencer