Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector with robust housing for universal use
Nozzle diameter | 3 mm |
Shape | For high vacuum |
Suction rate (max.) | 240 l/min |
Air consumption suction | 392 l/min |
Attribute | Value |
---|---|
B | 42 mm |
D | 32 mm |
G1 | G3/8"-F |
G2 | G1/2"-F |
G3 | G3/4"-F |
H | 50 mm |
L | 127 mm |
SW1 | 22 mm |
Attribute | Value |
---|---|
Nozzle diameter | 3 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 240 l/min |
Suction rate (max.) | 14.40 m³/h |
Suction rate (max.) | 8.48 cfm |
Air consumption suction | 392 l/min |
Air consumption suction | 23.50 m³/h |
Air consumption suction | 13.84 cfm |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Pressure optimal | 5 bar |
Pressure optimal | 72.50 psi |
Recomm. internal hose diameter compressed air | 6 mm |
Recomm. internal hose diameter vacuum | 12 mm |
Operating temperature | -10 ... 80 °C |
Weight | 352 g |
Product family | SEG |
Ordering information: SEG 30 HS
The basic ejector SEG is delivered as a ready-to-connect product.
Available spare parts: silencer