SEG 25 LS

Part no.: 10.02.01.00259

Basic ejector with robust housing for universal use

Nozzle diameter2.5 mm
ShapeFor high suction capacity
Suction rate (max.)260 l/min
Air consumption suction275 l/min
SEG 25 LS
Attribute Value
B 32 mm
D 28 mm
G1 G3/8"-F
G2 G1/2"-F
G3 G1/2"-F
H 50 mm
L 117 mm
SW1 22 mm
Attribute Value
Nozzle diameter 2.50 mm
Degree of evacuation 55 %
Suction rate (max.) 260 l/min
Suction rate (max.) 15.60 m³/h
Suction rate (max.) 9.18 cfm
Air consumption suction 275 l/min
Air consumption suction 16.50 m³/h
Air consumption suction 9.71 cfm
Pressure range (operating pressure) 3.0 ... 6.0 bar
Pressure range (operating pressure) 43.5 ... 87.0
Pressure optimal 5 bar
Pressure optimal 72.50 psi
Recomm. internal hose diameter compressed air 6 mm
Recomm. internal hose diameter vacuum 12 mm
Operating temperature -10 ... 80 °C
Weight 273 g
Product family SEG


Note: Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEG 25 LS

The basic ejector SEG is delivered as a ready-to-connect product.

 

Available spare parts: silencer