SEG 07 HS-S

Part no.: 10.02.01.00276

Basic ejector with robust housing for universal use

Nozzle diameter0.7 mm
Shapenarrow
Suction rate (max.)16 l/min
Air consumption suction21 l/min
SEG 07 HS-S
Attribute Value
B 10 mm
D 8 mm
G1 M5-F
G2 M5-F
G3 M5-F
H 20 mm
L 40 mm
SW1 8 mm
Attribute Value
Nozzle diameter 0.70 mm
Degree of evacuation 82 %
Suction rate (max.) 16 l/min
Suction rate (max.) 1 m³/h
Suction rate (max.) 0.57 cfm
Air consumption suction 21 l/min
Air consumption suction 1.30 m³/h
Air consumption suction 0.74 cfm
Pressure range (operating pressure) 3.0 ... 6.0 bar
Pressure range (operating pressure) 43.5 ... 87.0
Pressure optimal 5 bar
Pressure optimal 72.50 psi
Recomm. internal hose diameter compressed air 2 mm
Recomm. internal hose diameter vacuum 2 mm
Operating temperature -10 ... 80 °C
Weight 10 g
Product family SEG


Note: Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEG 07 HS-S

The basic ejector SEG is delivered as a ready-to-connect product.

 

Available spare parts: silencer