SEM 50

Part no.: 10.02.01.00316
Basic ejector with maximum suction capacity
Suction rate (max): 706 l/min
Air consumption (during evac.):
197 l/min
New: Basic Ejectors SBPL

New: Basic Ejectors SBPL

Also take a peek at the new generation of Basic Ejectors with modular design and efficient Eco nozzle technology.

SEM 50
Attribute Value
B 85 mm
d 5.5 mm
G1 G1/4"-F
G2 G3/4"-F
G3 G3/4"-F
H 58 mm
L 195 mm
L2 6 mm
X1 183 mm
Y1 55 mm