SEM 300 SDA

Part no.: 10.02.01.00432
Basic ejector with maximum suction capacity
with: Axial silencer
Suction rate (max): 2370 l/min
Air consumption (during evac.):
935 l/min
New: Basic Ejectors SBPL

New: Basic Ejectors SBPL

Also take a peek at the new generation of Basic Ejectors with modular design and efficient Eco nozzle technology.

SEM 300 SDA
Attribute Value
B 85 mm
B1 130 mm
d 5.5 mm
D1 50 mm
G1 G1/2"-F
G3 G3/4"-F
H 168 mm
L 242.5 mm
L1 362.5 mm
L2 33.5 mm
X1 183 mm
Y1 55 mm