SEM 150 SDA

Part no.: 10.02.01.00488
Basic ejector with maximum suction capacity
with: Axial silencer
Suction rate (max): 1290 l/min
Air consumption (during evac.):
590 l/min
New: Basic Ejectors SBPL

New: Basic Ejectors SBPL

Also take a peek at the new generation of Basic Ejectors with modular design and efficient Eco nozzle technology.

SEM 150 SDA
Attribute Value
B 85 mm
d 5.5 mm
D1 50 mm
G1 G1/4"-F
G2 G1"-F
G3 M42x1.5-F
H 68 mm
L 215 mm
L1 335 mm
L2 6 mm
X1 183 mm
Y1 55 mm