ADP-SD 85x50x20.5 SEM150

Part no.: 10.02.01.00494
Adapter Silencer
Length L: 85 mm
Width B: 50 mm
Height H: 20.5 mm
for: Multi-stage ejectors
Size: 150
    • There is no CAD data online available for this item. Please contact your local contact person.