SBP 05 S01 SDA

Part no.: 10.02.01.00563

Basic ejector for universal use

Nozzle diameter0.5 mm
Add. functionAxial silencer
Degree of evacuation85 %
ConnectionHose D4(1)-D4(2)
Pressure optimal4.5 bar
Suction rate (max.)8 l/min
Air consumption suction13.5 l/min
SBP 05 S01 SDA
Attribute Value
B 10 mm
d 4.20 mm
d1 4 mm
d2 4 mm
D 9 mm
H 26 mm
H1 28 mm
H2 5.20 mm
H3 12 mm
L 45 mm
L1 71 mm
L2 18 mm
L3 2 mm
L4 12.50 mm
X1 20 mm
Attribute Value
Nozzle diameter 0.50 mm
Degree of evacuation 85 %
Suction rate (max.) 0.50 m³/h
Suction rate (max.) 8 l/min
Air consumption suction 0.80 m³/h
Air consumption suction 13.50 l/min
Sound level free 58 dB(A)
Sound level suction 53 dB(A)
Pressure range (operating pressure) 3.0 ... 6.0 bar
Pressure optimal 4.50 bar
Recomm. internal hose diameter compressed air 2 mm
Recomm. internal hose diameter vacuum 2 mm
Operating temperature 0 ... 60 °C
Pressure range (operating pressure) 43.5 ... 87.0
Suction rate (max.) 0.28 cfm
Air consumption suction 0.48 cfm
Weight 7.50 g
Product family SBP


Note: Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SBP 05 S01 SDA

The basic ejector SBP is delivered as a ready-to-connect product.

 

Available spare parts: silencer

Available accessories: mounting plate, mounting set