Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector for universal use
Nozzle diameter | 0.5 mm |
Add. function | Axial silencer |
Degree of evacuation | 85 % |
Connection | M5(1)-M5(2) |
Pressure optimal | 4.5 bar |
Suction rate (max.) | 8 l/min |
Air consumption suction | 13.5 l/min |
Attribute | Value |
---|---|
B | 10 mm |
d | 4.20 mm |
D | 9 mm |
G1 | M5-F |
G2 | M5-F |
H | 26 mm |
H1 | 31 mm |
H2 | 5.20 mm |
H3 | 12 mm |
L | 45 mm |
L1 | 74 mm |
L2 | 18 mm |
L3 | 5 mm |
L4 | 12.50 mm |
LG1 | 5 mm |
LG2 | 5 mm |
SW1 | 8 mm |
SW2 | 8 mm |
X1 | 20 mm |
Attribute | Value |
---|---|
Nozzle diameter | 0.50 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 0.50 m³/h |
Suction rate (max.) | 8 l/min |
Air consumption suction | 0.80 m³/h |
Air consumption suction | 13.50 l/min |
Sound level free | 58 dB(A) |
Sound level suction | 53 dB(A) |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure optimal | 4.50 bar |
Recomm. internal hose diameter compressed air | 2 mm |
Recomm. internal hose diameter vacuum | 2 mm |
Operating temperature | 0 ... 60 °C |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Suction rate (max.) | 0.28 cfm |
Air consumption suction | 0.48 cfm |
Weight | 7.50 g |
Product family | SBP |
Ordering information: SBP 05 G01 SDA
The basic ejector SBP is delivered as a ready-to-connect product.
Available spare parts: silencer
Available accessories: mounting plate, mounting set