SBP-C 10 G02 NO A

Part no.: 10.02.01.00625
Basic ejector "BASE PUMP-controlled" with very light construction
Nozzle size: 1.0 mm
Connection: G1/8"(1)-G1/8"(2)
Pressure optimal: 4.5 bar
Suction rate: 35 l/min
Air consumption: 48 l/min
Control: Normally open
Shape: Blow-off function
SBP-C 10 G02 NO A
Attribute Value
B 15 mm
d 4.2 mm
D 13.5 mm
G1 G1/8"-F
G2 G1/8"-F
G3 G1/8"-F
H 51 mm
H1 50 mm
H2 5.2 mm
H3 8.5 mm
L 106 mm
L1 146 mm
L2 19 mm
L3 29.5 mm
SW1 14 mm
SW2 14 mm
X1 20 mm