SD G1/2-AG 27x63 SEG

Part no.: 10.02.01.00907
+Silencer (round) SD G1/2-AG 27x63 SEG für SEG 25
Thread G1: G1/2"-M
External diameter D: 27 mm
Length L: 63 mm
for: Basic ejectors SEG
Attribute Value
Weight 17.1 g