Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector "BASE PUMP-controlled" with very light construction
Nozzle diameter | 2 mm |
Degree of evacuation | 85 % |
Connection | Hose D8(1)-D10(2) |
Pressure optimal | 4.5 bar |
Suction rate (max.) | 123 l/min |
Air consumption suction | 208 l/min |
Function | electronic vacuum switch |
Attribute | Value |
---|---|
B | 20 mm |
d | 4.20 mm |
d1 | 8 mm |
d2 | 10 mm |
D | 20 mm |
G3 | G3/8"-F |
H | 62 mm |
H2 | 5.20 mm |
H3 | 18 mm |
H4 | 21 mm |
L | 92 mm |
L1 | 168 mm |
L2 | 54 mm |
L3 | 62 mm |
L4 | 25.20 mm |
X1 | 20 mm |
Attribute | Value |
---|---|
Nozzle diameter | 2 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 7.40 m³/h |
Suction rate (max.) | 123 l/min |
Air consumption suction | 12.50 m³/h |
Air consumption suction | 208 l/min |
Sound level free | 77 dB(A) |
Sound level suction | 68 dB(A) |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure optimal | 4.50 bar |
Recomm. internal hose diameter compressed air | 6 mm |
Recomm. internal hose diameter vacuum | 7 mm |
Weight | 145 g |
Operating temperature | 0 ... 50 °C |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Pressure optimal | 65.20 psi |
Suction rate (max.) | 4.34 cfm |
Air consumption suction | 7.35 cfm |
Product family | SBP-C |
Ordering information: SBP-C 20 S03 VS-T
The basic ejector SBP-C is delivered as a ready-to-connect product (without connection cable).
Available spare parts: silencer
Available accessories: mounting plate, mounting set, connection cable