SBP-C 05 G01 VS-T

Part no.: 10.02.01.00997

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter0.5 mm
Degree of evacuation85 %
ConnectionM5(1)-M5(2)
Pressure optimal4.5 bar
Suction rate (max.)7 l/min
Air consumption suction14 l/min
Functionelectronic vacuum switch
SBP-C 05 G01 VS-T
Attribute Value
B 10 mm
d 4.20 mm
D 9 mm
G1 M5-F
G2 M5-F
G3 M5-F
H 37 mm
H2 5.20 mm
H3 16 mm
H4 14.80 mm
L 50 mm
L1 74 mm
L2 12.50 mm
L3 27 mm
L4 24.80 mm
SW1 8 mm
SW2 8 mm
X1 20 mm
Attribute Value
Nozzle diameter 0.50 mm
Degree of evacuation 85 %
Suction rate (max.) 0.40 m³/h
Suction rate (max.) 7 l/min
Air consumption suction 0.80 m³/h
Air consumption suction 14 l/min
Sound level free 58 dB(A)
Sound level suction 53 dB(A)
Pressure range (operating pressure) 3.0 ... 6.0 bar
Pressure optimal 4.50 bar
Recomm. internal hose diameter compressed air 2 mm
Recomm. internal hose diameter vacuum 2 mm
Weight 86.50 g
Operating temperature 0 ... 50 °C
Pressure range (operating pressure) 43.5 ... 87.0
Pressure optimal 65.20 psi
Suction rate (max.) 0.25 cfm
Air consumption suction 0.49 cfm
Product family SBP-C


Note: The supply voltage for vacuum switches and solenoid valves is 24 VDC Air consumption: On version with solenoid valves SBP-C 07 (24) / SBP-C 25 (320) and optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SBP-C 05 G01 VS-T

The basic ejector SBP-C is delivered as a ready-to-connect product (without connection cable).

 

Available spare parts: silencer

Available accessories: mounting plate, mounting set, connection cable