SBP-C 15 G02 VS-T

Part no.: 10.02.01.01000

Basic ejector "BASE PUMP-controlled" with very light construction

Nozzle diameter1.5 mm
Degree of evacuation85 %
ConnectionG1/8"(1)-G1/8"(2)
Pressure optimal4.5 bar
Suction rate (max.)70 l/min
Air consumption suction118 l/min
Functionelectronic vacuum switch
SBP-C 15 G02 VS-T
Attribute Value
B 15 mm
d 4.20 mm
D 13.50 mm
G1 G1/8"-F
G2 G1/8"-F
G3 G1/8"-F
H 51 mm
H2 5.20 mm
H3 18 mm
H4 11.80 mm
L 61.50 mm
L1 101.50 mm
L2 19 mm
L3 29.50 mm
L4 19.80 mm
SW1 14 mm
SW2 14 mm
X1 20 mm
Attribute Value
Nozzle diameter 1.50 mm
Degree of evacuation 85 %
Suction rate (max.) 4.20 m³/h
Suction rate (max.) 70 l/min
Air consumption suction 7.10 m³/h
Air consumption suction 118 l/min
Sound level free 72 dB(A)
Sound level suction 65 dB(A)
Pressure range (operating pressure) 3.0 ... 6.0 bar
Pressure optimal 4.50 bar
Recomm. internal hose diameter compressed air 4 mm
Recomm. internal hose diameter vacuum 6 mm
Weight 105 g
Operating temperature 0 ... 50 °C
Pressure range (operating pressure) 43.5 ... 87.0
Pressure optimal 65.20 psi
Suction rate (max.) 2.47 cfm
Air consumption suction 4.17 cfm
Product family SBP-C


Note: The supply voltage for vacuum switches and solenoid valves is 24 VDC Air consumption: On version with solenoid valves SBP-C 07 (24) / SBP-C 25 (320) and optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SBP-C 15 G02 VS-T

The basic ejector SBP-C is delivered as a ready-to-connect product (without connection cable).

 

Available spare parts: silencer

Available accessories: mounting plate, mounting set, connection cable