Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector "BASE PUMP-controlled" with very light construction
Nozzle diameter | 0.7 mm |
Degree of evacuation | 85 % |
Connection | M5(1)-M5(2) |
Pressure optimal | 5.4 bar |
Suction rate (max.) | 16 l/min |
Air consumption suction | 24 l/min |
Control valve | Normally closed |
Function | electronic vacuum switch |
Attribute | Value |
---|---|
B | 10 mm |
d | 4.20 mm |
D | 9 mm |
G1 | M5-F |
G2 | M5-F |
G3 | M5-F |
H | 37 mm |
H1 | 39 mm |
H2 | 5.20 mm |
H3 | 9 mm |
H4 | 14.30 mm |
L | 81 mm |
L1 | 105 mm |
L2 | 12.50 mm |
L3 | 27 mm |
SW1 | 8 mm |
SW2 | 8 mm |
X1 | 20 mm |
Attribute | Value |
---|---|
Nozzle diameter | 0.70 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 1 m³/h |
Suction rate (max.) | 16 l/min |
Air consumption suction | 1.40 m³/h |
Air consumption suction | 24 l/min |
Sound level free | 65 dB(A) |
Sound level suction | 59 dB(A) |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure optimal | 5.40 bar |
Recomm. internal hose diameter compressed air | 2 mm |
Recomm. internal hose diameter vacuum | 2 mm |
Weight | 103.50 g |
Operating temperature | 0 ... 50 °C |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Pressure optimal | 78.30 psi |
Suction rate (max.) | 0.57 cfm |
Air consumption suction | 0.85 cfm |
Product family | SBP-C |
Ordering information: SBP-C 07 G01 NC VS-T
The basic ejector SBP-C is delivered as a ready-to-connect product (without connection cable).
Available spare parts: silencer
Available accessories: mounting plate, mounting set, connection cable