Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector "BASE PUMP-controlled" with very light construction
Nozzle diameter | 1.5 mm |
Degree of evacuation | 85 % |
Connection | G1/8"(1)-G1/8"(2) |
Pressure optimal | 5 bar |
Suction rate (max.) | 71 l/min |
Air consumption suction | 118 l/min |
Control valve | Normally open |
construction shape compact ejectors | Blow-off function |
Function | electronic vacuum switch |
Attribute | Value |
---|---|
B | 15 mm |
d | 4.20 mm |
D | 13.50 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G3 | G1/8"-F |
H | 51 mm |
H1 | 50 mm |
H2 | 5.20 mm |
H3 | 8.50 mm |
H4 | 11.80 mm |
L | 106 mm |
L1 | 146 mm |
L2 | 19 mm |
L3 | 29.50 mm |
SW1 | 14 mm |
SW2 | 14 mm |
X1 | 20 mm |
Attribute | Value |
---|---|
Nozzle diameter | 1.50 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 4.30 m³/h |
Suction rate (max.) | 71 l/min |
Air consumption suction | 7.10 m³/h |
Air consumption suction | 118 l/min |
Sound level free | 72 dB(A) |
Sound level suction | 65 dB(A) |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure optimal | 5 bar |
Recomm. internal hose diameter compressed air | 4 mm |
Recomm. internal hose diameter vacuum | 6 mm |
Weight | 145 g |
Operating temperature | 0 ... 50 °C |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Pressure optimal | 72.50 psi |
Suction rate (max.) | 2.51 cfm |
Air consumption suction | 4.17 cfm |
Air consumption blow off | 1.06 cfm |
Product family | SBP-C |
Ordering information: SBP-C 15 G02 NO A VS-T
The basic ejector SBP-C is delivered as a ready-to-connect product (without connection cable).
Available spare parts: silencer
Available accessories: mounting plate, mounting set, connection cable