Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Powerful ejector for very porous parts
Nozzle size | 6 mm |
Suction rate (max.) | 12.9 m³/h |
Material | Aluminum |
Attribute | Value |
---|---|
D | 32 mm |
D1 | 12.50 mm |
D2 | 12.50 mm |
G2 | M5-F |
G3 | M3-F |
L | 14 mm |
L1 | 44 mm |
LG3 | 5 mm |
X1 | 25 mm |
Attribute | Value |
---|---|
Max. vacuum | -245 mbar |
Suction rate (max.) | 215 l/min |
Suction rate (max.) | 12.90 m³/h |
Air consumption suction | 140 l/min |
Air consumption suction | 6.60 m³/h |
Pressure range (operating pressure) | 2.0 ... 5.0 bar |
Operating temperature | °C |
Material | Aluminum |
Weight | 0.04 kg |
Max. vacuum | -7.23 inHg |
Suction rate (max.) | 7.59 cfm |
Air consumption suction | 4.94 cfm |
Pressure range (operating pressure) | 29.0 ... 72.5 |
Product family | SEC |
Ordering information: SEC-60
Feed ejector SEC is delivered as a ready-to-connect product.