SEC-60 A2

Part no.: 10.02.01.01155

Powerful ejector for very porous parts

Nozzle size6 mm
Suction rate (max.)12.9 m³/h
MaterialAust. Stainless steel
SEC-60 A2
Attribute Value
D 32 mm
D1 12.50 mm
D2 12.50 mm
G2 M5-F
G3 M3-F
L 14 mm
L1 44 mm
LG3 5 mm
X1 25 mm
Attribute Value
Max. vacuum -245 mbar
Suction rate (max.) 215 l/min
Suction rate (max.) 12.90 m³/h
Air consumption suction 140 l/min
Air consumption suction 6.60 m³/h
Pressure range (operating pressure) 2.0 ... 5.0 bar
Operating temperature °C
Material Aust. Stainless steel
Weight 0.09 kg
Max. vacuum -7.23 inHg
Suction rate (max.) 7.59 cfm
Air consumption suction 4.94 cfm
Pressure range (operating pressure) 29.0 ... 72.5
Product family SEC


Note: Air consumption: At optimal operating pressure (4,5 bar)
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEC-60 A2

Feed ejector SEC is delivered as a ready-to-connect product.