Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Multistagenozzle as a cartridge
Shape | High Flow |
Number of stages | 2 |
Nozzle size | 0.3 mm |
Hole diameter | 7 mm |
Degree of evacuation | 55 % |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Pressure optimal | 4 bar |
Suction rate (max.) | 15.3 l/min |
Air consumption suction | 5 l/min |
Attribute | Value |
---|---|
D1 | 4.40 mm |
D2 | 6.80 mm |
L1 | 3.50 mm |
L2 | 20.10 mm |
L3 | 33 mm |
Attribute | Value |
---|---|
Weight | 0.80 g |
Operating temperature | 0 ... 60 °C |
Recomm. internal hose diameter compressed air | 2 mm |
Recomm. internal hose diameter vacuum | 4 mm |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Pressure range (operating pressure) | 29.0 ... 87.0 |
Pressure optimal | 4 bar |
Pressure optimal | 58 psi |
Sound level free | 63 dB(A) |
Sound level suction | 54 dB(A) |
Suction rate (max.) | 0.94 m³/h |
Suction rate (max.) | 15.30 l/min |
Suction rate (max.) | 0.54 cfm |
Air consumption suction | 0.30 m³/h |
Air consumption suction | 5 l/min |
Air consumption suction | 0.18 cfm |
Degree of evacuation | 55 % |
Number of stages | 2 |
Nozzle size | 0.30 mm |
Hole diameter | 7 mm |
Shape | High Flow |
Product family | SEP |
Ordering information: SEP HF 2 03 7
Ejector modules ecoPump SEP are delivered as a ready-to-connect product.
Available spare parts: set of spare parts kit ERS-SET
Available accessories: holder cap SHC, silencer SD, fixation element SFE, mounting bracket BEF-WIN, mounting set SET, quick exhaust valve SEV