SEP HV 2 04 7

Part no.: 10.02.01.01393

Multistagenozzle as a cartridge

ShapeHigh Vacuum
Number of stages2
Nozzle size0.4 mm
Hole diameter7 mm
Degree of evacuation79 %
Pressure range (operating pressure)2.0 ... 6.0 bar
Pressure optimal4 bar
Suction rate (max.)13.2 l/min
Air consumption suction6.5 l/min
SEP HV 2 04 7
Attribute Value
D1 4.40 mm
D2 6.80 mm
L1 3.50 mm
L2 20.10 mm
L3 33 mm
Attribute Value
Weight 0.80 g
Operating temperature 0 ... 60 °C
Recomm. internal hose diameter compressed air 2 mm
Recomm. internal hose diameter vacuum 4 mm
Pressure range (operating pressure) 2.0 ... 6.0 bar
Pressure range (operating pressure) 29.0 ... 87.0
Pressure optimal 4 bar
Pressure optimal 58 psi
Sound level free 65 dB(A)
Sound level suction 57 dB(A)
Suction rate (max.) 0.81 m³/h
Suction rate (max.) 13.20 l/min
Suction rate (max.) 0.47 cfm
Air consumption suction 0.40 m³/h
Air consumption suction 6.50 l/min
Air consumption suction 0.23 cfm
Degree of evacuation 79 %
Number of stages 2
Nozzle size 0.40 mm
Hole diameter 7 mm
Shape High Vacuum
Product family SEP
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEP HV 2 04 7

Ejector modules ecoPump SEP are delivered as a ready-to-connect product.

 

Available spare parts: set of spare parts kit ERS-SET

Available accessories: holder cap SHC, silencer SD, fixation element SFE, mounting bracket BEF-WIN, mounting set SET, quick exhaust valve SEV