Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Multistagenozzle as a cartridge
Shape | High Vacuum |
Number of stages | 3 |
Nozzle size | 0.7 mm |
Hole diameter | 13 mm |
construction shape compact ejectors | With safety valve |
Degree of evacuation | 85 % |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Pressure optimal | 4 bar |
Suction rate (max.) | 63.8 l/min |
Air consumption suction | 23.5 l/min |
Attribute | Value |
---|---|
D1 | 5.40 mm |
D2 | 12.80 mm |
L1 | 5 mm |
L2 | 63.50 mm |
L3 | 81.50 mm |
Attribute | Value |
---|---|
Weight | 4.60 g |
Operating temperature | 0 ... 60 °C |
Recomm. internal hose diameter compressed air | 4 mm |
Recomm. internal hose diameter vacuum | 6 mm |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Pressure range (operating pressure) | 29.0 ... 87.0 |
Pressure optimal | 4 bar |
Pressure optimal | 58 psi |
Sound level free | 70 dB(A) |
Sound level suction | 61 dB(A) |
construction shape compact ejectors | S |
Suction rate (max.) | 3.80 m³/h |
Suction rate (max.) | 63.80 l/min |
Suction rate (max.) | 2.25 cfm |
Air consumption suction | 1.45 m³/h |
Air consumption suction | 23.50 l/min |
Air consumption suction | 0.83 cfm |
Degree of evacuation | 85 % |
Number of stages | 3 |
Nozzle size | 0.70 mm |
Hole diameter | 13 mm |
Shape | High Vacuum |
Product family | SEP |
Ordering information: SEP HV 3 07 13 S
Ejector modules ecoPump SEP are delivered as a ready-to-connect product.
Available spare parts: set of spare parts kit ERS-SET
Available accessories: holder cap SHC, silencer SD, fixation element SFE, mounting bracket BEF-WIN, mounting set SET, quick exhaust valve SEV