SHC 2 13

Part no.: 10.02.01.01428

Schmalz Holder Cap

Number of stages2
Hole diameter13 mm
External diameter D11.2 mm
Length L18 mm
Thread G1M16x1-M
SHC 2 13
Attribute Value
D 11.20 mm
D1 19 mm
G1 M16x1-M
L 18 mm
L1 38 mm
LG1 9 mm
Attribute Value
Material Aluminum
Weight 10.20 g

Ordering information: SHC 2 13