SFE 7

Part no.: 10.02.01.01464
Schmalz Fixation Element
Hole diameter: 7 mm
Compressed-air connection: G1/8-F
Suction cup connection: G1/8-F
Vacuum connection: G1/8-F
SFE 7
Attribute Value
B 19 mm
G1 G1/8"-F
G2 G1/8"-F
G3 G1/8"-F
G4 M8x0.5-F
G5 M4-F
H 22 mm
L 37 mm
L2 16 mm
SW1 14 mm
X1 12 mm
Y1 12 mm