SD 16.5x51.5 SHC 13

Part no.: 10.02.01.01498
Silencer for vacuum generators
External diameter D: 16.5 mm
Length L: 51.5 mm
for: Schmalz Holder Cap
Size: 13
SD 16.5x51.5 SHC 13
Attribute Value
d 14.2 mm
D 16.5 mm
L 51.5 mm