SD 29x70 SHC 22

Part no.: 10.02.01.01517
Silencer for vacuum generators
External diameter D: 29 mm
Length L: 70 mm
for: Schmalz Holder Cap
Size: 22
SD 29x70 SHC 22
Attribute Value
d 20 mm
D 29 mm
L 70 mm