SET SFE 13

Part no.: 10.02.01.01579

Mounting set

Width B20 mm
Height H20 mm
Length L27 mm
Construction useSchmalz Fixation Element
Size13
Thread G1G1/8"-M
Thread G2M8-M
SET SFE 13
Attribute Value
B 20 mm
G1 G1/8"-M
G2 M8-M
H 20 mm
H2 10 mm
L 27 mm
L1 32.50 mm
L2 6.40 mm
L3 6.80 mm
LG1 5.50 mm
SW1 13 mm
SW2 4 mm
Attribute Value
Weight 34.20 g

Ordering information: SET SFE 13