SEC-400 A2

Part no.: 10.02.01.01620

Powerful ejector for very porous parts

Suction rate (max.)135 m³/h
MaterialAust. Stainless steel
SEC-400 A2
Attribute Value
D 84 mm
D1 75 mm
D2 52 mm
G2
G3
L 35 mm
L1 95 mm
LG3 14 mm
X1 72 mm
Attribute Value
Max. vacuum -25 mbar
Suction rate (max.) 2250 l/min
Suction rate (max.) 135 m³/h
Air consumption suction 500 l/min
Air consumption suction 26.70 m³/h
Pressure range (operating pressure) 2.0 ... 6.0 bar
Operating temperature °C
Material Aust. Stainless steel
Weight 1.48 kg
Max. vacuum -0.74 inHg
Suction rate (max.) 79.46 cfm
Air consumption suction 17.66 cfm
Pressure range (operating pressure) 29.0 ... 87.0
Product family SEC


Note: Air consumption: At optimal operating pressure (4,5 bar)
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEC-400 A2

Feed ejector SEC is delivered as a ready-to-connect product.