SMP 15 NO AS RE

Part no.: 10.02.02.00569
Compact ejector "MEGA PUMP" with power blow-off function
Nozzle size: 1,5 mm
Suction rate (max): 65 l/min
Air consumption (during evac.):
117 l/min
Control: Normally open
Design: With blow-off system
with: electr. air-saving function
10.02.02.03339

The item 10.02.02.00569 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SMPi 15 NO RD M12-5

SMP 15 NO AS RE
Attribute Value
B 22 mm
d 5.5 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 167 mm
H2 58.5 mm
H3 20.1 mm
L 112.5 mm
L2 37.5 mm
X1 49.5 mm
X2 69.5 mm
Y1 12 mm