SMP 25 NO AS VE

Part no.: 10.02.02.00585
Compact ejector "MEGA PUMP" with power blow-off function
Nozzle size: 2,5 mm
Suction rate (max): 161 l/min
Air consumption (during evac.):
310 l/min
Control: Normally open
Design: With blow-off system
with: electronic vacuum switch
10.02.02.03360

The item 10.02.02.00585 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SMPi 25 NO VD M12-5

SMP 25 NO AS VE
Attribute Value
B 22 mm
d 5.5 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 182 mm
H2 73.5 mm
H3 20.1 mm
L 112.5 mm
L2 37.5 mm
X1 49.5 mm
X2 69.5 mm
Y1 12 mm