SCP 10 NO AS RE

Part no.: 10.02.02.00609
Compact ejector with integrated functions
Nozzle size: 1,0 mm
Suction rate (max): 37 l/min
Air consumption (during evac.):
53 l/min
Control: Normally open
Design: With blow-off system
with: electr. air-saving function
10.02.02.04113

The item 10.02.02.00609 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SCPS 10 G02 NO M12-5 PNP

SCP 10 NO AS RE
Attribute Value
B 20.2 mm
d 4.5 mm
G1 G1/8"-F
G2 G1/8"-F
H 42.2 mm
H1 147.5 mm
H2 36.5 mm
H3 15 mm
L 71.5 mm
L2 7 mm
X1 41.5 mm
X2 58.5 mm
Y1 12 mm